400060

Design  VR1
Lip material  NBR
Dimensions
Shaft diameter range
d1over5.5mm
d1incl.6.5mm
Seal and abutment
d 5mm
b1 2.4mm
b 3.7mm
c 2mm
2 x 1mm

D1 max. = d1 + 2 X

2 y 6mm

D min. = d1 + 2 Y

B1 3mm
 ±0.4mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo