400164

Design  VR1
Lip material  FKM
Dimensions
Shaft diameter range
d1over15.5mm
d1incl.17mm
Seal and abutment
d 14mm
b1 3.4mm
b 5.5mm
c 3mm
2 x 1mm

D1 max. = d1 + 2 X

2 y 9mm

D min. = d1 + 2 Y

B1 4.5mm
 ±0.6mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo