400355

Design  VR2
Lip material  FKM
Dimensions
Shaft diameter range
d1over33mm
d1incl.36mm
Seal and abutment
d 31mm
b1 7.9mm
b 10.5mm
c 4mm
2 x 2mm

D1 max. = d1 + 2 X

2 y 12mm

D min. = d1 + 2 Y

B1 9mm
 ±0.8mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo