400404

Design  VR1
Lip material  FKM
Dimensions
Shaft diameter range
d1over38mm
d1incl.43mm
Seal and abutment
d 36mm
b1 5.5mm
b 9mm
c 5mm
2 x 2mm

D1 max. = d1 + 2 X

2 y 15mm

D min. = d1 + 2 Y

B1 7mm
 ±1mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo