400601

Design  VR2
Lip material  NBR
Dimensions
Shaft diameter range
d1over58mm
d1incl.63mm
Seal and abutment
d 54mm
b1 9.5mm
b 13mm
c 5mm
2 x 2mm

D1 max. = d1 + 2 X

2 y 15mm

D min. = d1 + 2 Y

B1 11mm
 ±1mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo