400954

Design  VR1
Lip material  FKM
Dimensions
Shaft diameter range
d1over93mm
d1incl.98mm
Seal and abutment
d 85mm
b1 6.8mm
b 11mm
c 6mm
2 x 3mm

D1 max. = d1 + 2 X

2 y 18mm

D min. = d1 + 2 Y

B1 9mm
 ±1.2mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo