401501

Design  VR2
Lip material  NBR
Dimensions
Shaft diameter range
d1over145mm
d1incl.155mm
Seal and abutment
d 135mm
b1 13.1mm
b 18mm
c 7mm
2 x 4mm

D1 max. = d1 + 2 X

2 y 21mm

D min. = d1 + 2 Y

B1 15.5mm
 ±1.5mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo