401900

Design  VR1
Lip material  NBR
Dimensions
Shaft diameter range
d1over185mm
d1incl.195mm
Seal and abutment
d 171mm
b1 9mm
b 14.5mm
c 8mm
2 x 4mm

D1 max. = d1 + 2 X

2 y 24mm

D min. = d1 + 2 Y

B1 12mm
 ±1.8mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo