404004

Design  VR1
Lip material  FKM
Dimensions
Shaft diameter range
d1over390mm
d1incl.430mm
Seal and abutment
d 360mm
b1 14.3mm
b 25mm
c 15mm
2 x 10mm

D1 max. = d1 + 2 X

2 y 45mm

D min. = d1 + 2 Y

B1 20mm
 ±4mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo