404403

Design  VR4
Lip material  NBR
Dimensions
Shaft diameter range
d1over440mm
d1incl.445mm
Seal and abutment
d 429mm
b1 32.5mm
b 65mm
c 30mm
2 x 24mm

D1 max. = d1 + 2 X

2 y 115mm

D min. = d1 + 2 Y

B1 50mm
 ±12mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo