412502

Design  VR3
Lip material  NBR
Dimensions
Shaft diameter range
d1over1225mm
d1incl.1275mm
Seal and abutment
d 1135mm
b1 6mm
b 10.5mm
c 6.5mm
2 x 5mm

D1 max. = d1 + 2 X

2 y 20mm

D min. = d1 + 2 Y

B1 8mm
 ±1.5mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo