471376

Design  VR6
Lip material  NBR
Dimensions
Shaft diameter range
d1over1365mm
d1incl.1390mm
Seal and abutment
d 1305mm
b1 30mm
b 65mm
c 21mm
2 x 24mm

D1 max. = d1 + 2 X

2 y 115mm

D min. = d1 + 2 Y

B1 50mm
 ±12mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo