Drive pinion bearings

Further support for cutting head wheels

Together with the main slewing bearing, drive pinion bearings provide the connection between the drive motors and main slewing bearing gear of the tunnel boring machine's cutting head. Accordingly, they must provide optimal alignment between the pinion and the SLB gearing and be highly robust and reliable to maintain uptime. SKF Explorer spherical roller bearings are particularly suited to this application.

SKF logo