Oil lubrication systems

Optimizes both boring safety and reliability

Oil lubrication systems
By delivering a continuous, circulating oil supply to main bearings and drives, SKF oil lubrication systems help optimize both boring safety and reliability. Self-regulating metereing helps ensure constant oil quantities, keeping seal running surfaces lubricated even under temperature changes, SKF circulating oil systems can also be integrated with bus-based condition monitoring systems; ATEX-compliant variants are also available.
  • Maximized safety 
  • Increased reliability 
  • Reduced maintenance
  • Minimized wear
SKF logo