SKF Explorer performance class bearings
Improves endurance and service life

- Deep groove ball bearings
- Cylindrical roller bearings
- Angular contact ball bearings
- Spherical roller bearings
- CARB toroidal roller bearings
- Tapered roller bearings
SKF Explorer performance class upgrade
All SKF spherical roller bearings and CARB bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. Benefits include:
- Increased uptime
- Improved reliability
- Resistance to contamination
- Higher productivity levels
- Reduced noise and vibration levels
- Excellent wear resistance