SKF TKDT 10 enables fast, effective temperature measurement

  • Story
    Contact thermometer TKDT 10
    Contact thermometer TKDT 10

    2014 February 11, 13:00 CET

    Gothenburg, Sweden, 11 February 2014: SKF has launched a new condition monitoring thermometer that meets the market need across industry for a compact, high quality, accurate instrument for measuring temperature by direct contact. The device offers a wide measurement range from -200°C to +1372°C (-328 °F to 2 501 °F), making it a powerful tool with which to increase plant efficiency.  The TKDT 10 is especially designed for ODR maintenance tasks on bearings, gearboxes and other critical machine components where the accurate measurement of temperatures allows the early identification of problems and their root causes.

    The SKF TKDT 10 is suitable for a wide range of applications and has the facility to allow two SKF temperature probes to be connected. The device also offers a number of features that enhance ease-of-use.  For example, it can display two measurements simultaneously, show their temperature difference and display minimum, maximum or average values to further support the measurement task.

    While contact temperature devices are not typically supplied with a probe, the SKF TKDT 10 comes equipped with the SKF TMDT 2-30 temperature probe, which is also suitable for many applications. In addition, SKF TKDT 10 features a large back-lit LCD helping to ensure that the temperatures can be seen in even poorly lit environments with the possibility to freeze the display to further enhance easy reading. The instrument is supplied in a sturdy carrying case to ensure a long lifespan.

    "The SKF Thermometer TKDT 10 is a valuable instrument for use in ODR programmes or by the maintenance team,” says Mark Ely, SKF Product Manager. “Supplied with a high quality temperature probe, users can be confident in obtaining fast, easy and accurate machine temperature measurements.”

    Aktiebolaget SKF
         (publ)

    For further information, please contact: Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (233 KB)

SKF logo