Two firsts for new SKF shaft alignment tool

  • Story

    2014 June 19, 09:00 CEST

    SKF introduces the new shaft alignment tool TKSA 11, which features inductive proximity sensors and a mobile app. The tool enables companies to improve uptime and lower maintenance costs

    Gothenburg, Sweden, 19 June, 2014: SKF is launching the first of a new generation of shaft alignment tools. The new TKSA 11 is the only instrument of its type to feature inductive proximity sensors, and a very innovative and easy to use app for smartphones or tablets. This makes the TKSA 11 an ideal entry-level tool for maintenance or production engineers to carry out shaft alignment quickly, simply and accurately for motor, fan, pump and compressor applications amongst many others.

    It is estimated that misaligned shafts can cause up to 50 percent of all machine failures, affecting the reliability of bearings, seals couplings and belts. Additionally, incorrect alignment adversely affects energy consumption.

    Shaft alignment has traditionally been carried out using laser tools, dial gauges or simply by line of sight and a straight edge. Laser tools can be expensive, whilst dial indicators are accurate but difficult to use and line of sight methods are inaccurate. Conversely, the SKF TKSA 11 enables quick, accurate and reliable shaft alignment that suits most budgets and is ideal for small to medium sized applications.

    The TKSA 11 incorporates two inductive proximity sensors within a compact and robust electronic measuring unit, which is attached to the moveable machine side, on shafts or coupling sleeves, with a reference bar being attached to the fixed machine side. With an easy to use app, the user is guided through the measurement and correction of shaft misalignment, while a live view of the measuring unit and horizontal machine position facilitates accurate alignment. 

    The new measurement technology allows the TKSA 11 to be used in bright sunlight and enables constantly high measurement accuracy regardless of the distances between the mounting brackets; this makes it ideal for aligning narrow couplings or for use in confined spaces. Optional extension rods and extension chains are also available to use with large couplings and shafts, further extending the application range of the TKSA 11.

    The measuring unit connects to an iOS smartphone or tablet via Bluetooth, with the app exploiting the computing and display performance of the mobile device to provide an intuitive alignment process using live view and animations. The easy to use interface, with clear on-screen instructions helps users to perform quick alignment tasks and a final report, with the option of a signature and picture, is available for export in pdf format.

    The use of proven inductive proximity sensors, combined with a mobile app, eliminates the need for a built-in display on the alignment system, allowing SKF to introduce the TSKA 11 at a cost that is approximately half that of competing devices. The low cost, plus the simplicity, accuracy and repeatability of the new instrument, means that for the first time precision shaft alignment technology is available to a far wider audience than has previously been possible, enabling companies to benefit from improved uptime, lower maintenance costs and greater productivity. 

    For more information, please visit:

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401.

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (1.1 MB)

SKF logo