SKF ePowertrain portfolio reduces costs for hybrid and electric vehicles

  • Story

    2015 April 13, 16:00 CEST

    SKF ePowertrain technology, to be introduced at the Hannover Fair 2015, will reduce production costs for HEV manufacturers and improve energy efficiency in service

    Gothenburg, 13 April 2015: The latest ePowertrain technology from SKF, the knowledge engineering company, has been developed to help the manufacturers of hybrid and electric vehicles (HEV) to reduce assembly and production costs. The new technology will also play an important role in improving vehicle efficiencies, reducing energy use, CO2 emissions and extending operating range.

    The ePowertrain portfolio is built around a number of innovative and complementary products, all of which will be shown at the Hannover Fair in 2015.

    The portfolio includes a unique SKF Rotor Positioning Sensor Bearing Unit, which is designed to improve the control of permanent magnet motors. The unit integrates a low friction bearing and intelligent sensor in a single compact and low weight assembly. This is quick and simple to install on the production line, offers improved motor power density and enhanced control of motor torque, reducing overall noise and vibration.

    Also available is the SKF Motor Encoder Sensor-Bearing Unit. This provides precise encoder pulses for the accurate real time measurement
 of motor speed, direction and incremental position, together with low friction, reduced noise and high speed bearing functionality.

    Other products in the ePowertrain portfolio include customised bearings for steering column applications, providing significantly reduced noise level while maintaining existing performance characteristics, and extremely robust, low friction and high speed ball bearings to enhance electric motor efficiency and power density still further.

    Alberto Carlevaris, Powertrain Engineering, says, “We have developed our ePowertrain product portfolio to help HEV manufacturers improve the efficiency of vehicle sub-systems. This in turn reduces CO2 emissions while contributing to the vehicle driving experience through extended range and reduced noise and vibration.”

    The latest SKF ePowertrain products will form part of specially constructed exhibit at the Hannover Fair and can be seen on stand B12 in Hall 22. Further information can be found at

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Monique Turner, +1 267 4366836; +1 215 801 8722;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide.

    Annual sales in 2014 were SEK 70,975 million and the number of employees was 48,593.

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

SKF logo