SKF offers new entry-level laser shaft alignment system
-
Story
2015 May 11, 13:00 CEST
Gothenburg, Sweden, 11, May 2015: SKF today announced the introduction of the TKSA 31 shaft alignment tool for easy laser alignment at an entry-level price. Developed for rotating machines in industrial applications, the instrument helps customers identify and correct shaft misalignments to improve equipment uptime, reliability and lower maintenance costs. The TKSA 31 and previously announced TKSA 41 are sharing the same design but TKSA 31 has a lower price than its big brother TKSA 41. In return, the smaller version has lower measurement flexibility and is lacking the camera function that allows pictures to be added to TKSA 41 alignment reports. Both tools are designed to make shaft alignment easy and intuitive, even for operators with minimal experience.
Comprised of two measuring units with large detectors and bright lasers, the TKSA 31 reduces the need for pre-alignment and provides precise measurements, even in challenging conditions. The embedded soft-foot tool helps establish the basis for successful alignment.
The TKSA 31’s liquid crystal display (LCD) with touchscreen navigation makes alignment fast and simple, and measurements can be performed by using the well-known 9-12-3-o’clock positions with additional flexibility of 40 degrees around each. The tool’s live view supports intuitive measurements and facilitates horizontal and vertical machine position corrections.
Because the instrument enables automatic measurements by detecting when the heads are in the correct position, operators can use both hands to rotate and hold the shafts in place. After each alignment, the TKSA 31 automatically generates a customized report with notes about the application, and each report can be exported as a portable document format (PDF) file. The built-in machine library helps to organize alignment reports and provides an overview of all machines.
Aktiebolaget SKF
(publ)
For further information, please contact:
Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com
SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70,975 million and the number of employees was 48,593. www.skf.com
® SKF is a registered trademark of the SKF Group. -
Image