SKF to present lubrication product solutions for agriculture at AGRITECHNICA 2015

  • Story

    2015 November 09, 14:00 CEST

    SKF will showcase product innovations and application solutions designed to improve the reliability, performance and efficiency of agricultural machines and equipment at AGRITECHNICA 2015.

    Gothenburg, Sweden, 9 November 2015: At AGRITECHNICA, SKF, the knowledge engineering company, will highlight key product applications which will include SKF and Lincoln branded lubrication product solutions. Experts will be on hand to discuss the benefits received from these solutions via product demonstrations, cases studies and presentations.

    SKF will present the following products at AGRITECHNICA 2015:

    SKF TLMR
    Developed for general machinery applications in heavy industry, the TLMR series of automatic lubricant dispensers is ideal for difficult-to-access lubrication points. The lubricators are resistant to water, dust and vibration and provide reliable operation in extreme heat and cold.

    Lincoln 20 V PowerLuber
    Powered by an efficient, 20-volt, lithium-ion battery, the PowerLuber series 1880 grease gun features a high-torque powerhead and delivers grease at up to 690 bar (10,000 psi) in both high- and low-output settings. The tool utilizes a multifunction liquid crystal display (LCD) to accurately indicate standard readings such as battery level and grease flow. In addition, the LCD’s flow meter detects loss of prime, eliminating false readings to help ensure that the equipment being serviced is properly lubricated.

    Lincoln HTL 201
    The HTL 201 is a hydraulically driven grease pump designed to minimize friction and wear on equipment having an available hydraulic circuit. The compact pump can be mounted directly on the machine for continuous lubrication while the device is operating.

    Lincoln P502
    The P502 is a compact lubricant supply pump for progressive centralized lubrication systems. It also can be used to supply a maximum of two lubrication points individually with lubricant. The P502 features a proven rotary switch technology that enables easy adjustment of both pause and lubrication times.

    Lincoln HCC
    The HCC hose connection control is a monitoring unit that checks lubricant feed lines for breaks and signals the machine operator immediately if there is a fault. Reasonably priced and simple to use, the HCC helps to reduce unplanned downtime and serious bearing damage.

    Lincoln Quicklub P203
    The Quicklub P203 pump was designed to supply small to mid-sized machines and systems having up to 250 lubrication points. Featuring a weather-resistant pump housing, the easy-to-fill unit has a durable stirring paddle to ensure proper lubricant supply, even at extreme temperatures.

    Lincoln SSV/SSVD
    SSV and SSVD progressive metering devices feature solid-block construction for reliable, flexible metering of lubricant. These easy-to-monitor devices are suitable for a wide range of metering applications.

    Lincoln MOP 212/MGP 101
    Developed especially for use on balers, the MOP 212 mechanically operated oil pump is used in combination with the MGP 101, adding a grease lubrication component. The MGP 101 is driven by the motor of the MOP 212, creating a pump for both oil and grease applications.

    Lincoln EOS
    The EOS is a reliable, economical solution for oil lubrication of chains. This electrically driven, single-line, centralized lubrication system is ideal for machines with chain drives and a 12/24 V DC power supply.

    SKF KFG-S
    Featuring an integrated control system, the KFG-S piston pump is driven by an electric motor. The pump is available in three reservoir sizes with varying filling options.

    AGRITECHNICA is the world’s largest trade fair for agricultural machinery and equipment. The 2015 edition of the bi-annual event will take place on 8-14 November 2015 in Hannover, Germany. Visitors can see the SKF solutions in Hall 17 at Stand B35. 

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Theo Kjellberg, Director Press Relations, + 46 (0)31 337 6576, theo.kjellberg@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide.
    Annual sales in 2014 were SEK 70 975 million and the number of employees was 48 593. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (5.4 MB)

SKF logo