New remote monitor for automatic lubrication systems

  • Story

    2018 July 17, 09:00 CET

    SKF today announced the introduction of its LRM2 lubrication remote monitor. Compatible with oil or grease, the monitor is designed for use with lubrication systems that cannot be checked daily due to the nature or position of the application.

    Gothenburg, 17 July 2018

    The LRM2 can be used on single-line, dual-line and progressive lubrication systems and can communicate with a pump or group of pumps on a system of the same type. The monitor utilizes a SIM card similar to those found in cell phones to send and receive text messages via iOS or android mobile devices or via e-mail to a computer.

    Featuring two digital inputs and outputs, the LRM2 sends both low-level and fault messages. The monitor can be used to start an additional lubrication cycle and can be reset simply by sending a message from a mobile device or computer. In addition, no special software is required as system information can be accessed using a web browser.

    The LRM2 is suitable for wind energy, railroad wayside, cable car and wastewater treatment applications, as well as other industries. Also, the LRM2 module is available without an enclosure for applications that require mounting in an existing control box.

    Combining more than 100 years of SKF and Lincoln expertise, SKF offers the industry’s most complete portfolio of innovative lubrication solutions – from manual lubricators and tools, to the most advanced centralized and automatic lubrication systems.


    Aktiebolaget SKF
            (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 64 18; +46 70 577 6418; sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (360 KB)

SKF logo