SAFD Housings

To meet market demands in Canada, SKF has developed this made in Canada housing. Based on the existing SAF design, SKF kept the same mounting bolt spacing and base to shaft center height dimensions. The housing is made from a high strength ductile iron which is ideal for performance in colder climates. Additionally, the SAFD housing has internal geometry to allow it to be used with oil or grease lubrication.

This Canadian made solution is ideal for many of Canada's toughest applications. Together with high quality bearings offered by SKF, this housing improves reliability and decreases downtime so industries can run at peak performance.

For more information, please contact the SKF Canada engineering team who would be happy to help choose the variation that is right for your application. Technical specifications can be found in catalog 994.
SKF logo