Temperature range

SKF motor encoder units have a temperature range from –40 to +120 °C, as extensive long-term testing has proved. For temperatures constantly exceeding +120 °C and up to +150 °C, contact the SKF application engineering service.
SKF logo