Clutch release bearings

Clutch release bearing
SKF clutch release bearings represent the first truly clutch-compatible bearing with its patented variable contact raceway geometry. This exclusive variable contact design permits maximum speeds at maximum loads, resists wear for longer life, and minimizes noise and vibration. Additionally, a self-aligning design allows the clutch release bearings to control clutch conditions associated with the misalignment of drivetrain components.

Proven to perform in standard and heavy duty applications, SKF clutch release bearings also feature a unique sealing system that keeps contaminants out and grease in.
SKF logo