SPEEDI-SLEEVE shaft repair kits

SPEEDI-SLEEVE shaft repair kits
Consisting of a thin wall shaft repair sleeve and a simple installation tool, SKF Speedi-Sleeve® shaft repair kits can take a worn shaft from scored to restored in less than 5 minutes.

Speedi-Sleeve® installation is possible without having to remove the shaft, and requires no change in seal size. Unlike time-consuming shaft regrinding and refinishing techniques that can produce poor-quality sealing surfaces, Speedi-Sleeve®installation ensures an ideal outer sealing surface every time.

Engineered from the finest AISI 304 stainless steel, Speedi-Sleeve sizes covers shaft diameters from .5" to 8" (12mm to 200mm).
SKF logo