Tapered roller bearings

Tapered bearing sets
SKF offers a wide range of tapered roller bearings in both metric and inch sizes. With low cross sections and precise contact angles, these wheel bearings are designed to accommodate axial and radial loads when mounted with proper clearance. SKF tapered roller bearing sets contain a precision-matched cup and cone that are designed to install easily and maximize bearing performance and life.

Tapered roller bearings are typically used for non-driven front or rear wheels. The bearings are generally used in pairs, and they contain one inner ring and one outer ring, matched precisely with the rollers.
SKF logo