Lug locks

Lug locks
Designed for hub piloted wheels, the SKF lug lock interconnects with the wheel end and alerts of a loosened wheel nut before it backs off the stud. The SKF lug lock provides a very important and timely flag when a nut is in need of re-torque. SKF lug locks improve efficiency and reduce operating costs, install easily, while reducing potential for wheel nut loss. The SKF lug lock is a CSA2010 friendly solution.

Using the lug lock device demonstrates detail to vehicle safety and recognition of the safety compliance programs implemented by the Federal Motor Carrier Safety Administration.

SKF lug locks fit 33mm and 38.1mm two piece wheel nuts for hub piloted wheels. They fit virtually all school bus, tractor and trailer wheel ends.
SKF logo