Spindle nut locking system

Spindle nut locking system

Spindle Nut Locking System

The SKF spindle nut locking system offers a robust and affordable lock nut system for tractors and trailers alike. Forged, precision machined and assembled with two high-strength lock bolts, the SKF spindle nut locking system yields one of the strongest systems available today.  Coupled with the precision stamped lock washer, this system provides the user with end-play adjustability that exceeds the stringent demand of today's field environment and maintenance requirements. 


The SKF spindle nut is available in steering, drive, and trailer sizes.

SKF logo