Tapered roller bearings

Tapered roller bearings
Made from the highest quality steel and engineered for longer service intervals, SKF tapered bearings significantly increase reliability under heavy loads and misaligned conditions. SKF tapered roller bearing sets contain a precision-matched cup and cone designed to handle a combination of radial and thrust loads, thereby preventing premature bearing failures and maximizing bearing performance. 

SKF offers a wide range of tapered roller bearings in both metric and inch sizes including half-stand tapered bearing sets for PreSet® hub assemblies.
SKF logo