SKF Extended Life Plain Bearings

Featuring high-grade, carbon chromium steel to minimize the risk of corrosion, SKF Extended Life Plain Bearings offer a relubrication-free alternative to frequent regreasing. Non-toxic grease fills the bearing, which is then sealed with steel-reinforced SKF LS heavy duty triple-lip seals for high performance over long periods.
For applications with moderate contamination levels, SKF Extended Life Plain Bearings will last at least as long as standard steel/steel spherical plain bearings. The result? Extended vehicle maintenance intervals and bearing service life for reduced total cost of ownership.