Ball screw

SKF provides solutions to applications that require driving by transforming rotary action into linear motion. The SKF high efficiency screws have rolling elements, balls or rollers, between the nut and the screw shaft. The SKF miniature ball screws, either with ball recirculation by integrated tube or with inserts, are very compact; back-driving makes them highly efficient. In our wide range, you are sure to find the product which fits exactly your requirements.

Technical features

  • Nominal diameter 8 to 16 mm
  • Lead: 2 to 5 mm
  • Cylindrical nut with threaded end
  • Excellent repeatability
  • Internal recirculation with inserts
  • Oversize balls on request
  • Stainless steel version

Functional benefits

  • Miniaturisation of equipment
  • Smaller space and less weight
  • Easy mounting
  • High positioning accuracy
  • Smooth running and good backdriving
  • Backlash elimination
  • Corrosion resistant material 

Return to lab automation solutions

Return to lab automation applications

Other lab automation solutions

SKF logo