With minimal impact on the patient and ever higher resolution, Magnetic Resonance Imaging is on a growth path. Higher magnetic field density demands new and lower ferromagnetic material. Contact us for anti-magnetic solutions.

Technical features

  • Increased examination capacity
  • Better images with higher magnetic field density
  • Easily adjustable equipment
  • Increasing regulation and norms (UL/EN 60601)
  • Caters to trend of increasing obesity
  • Increased comfort for patients and professionals

Functional benefits

  • Greater flexibility of motion speed
  • Products with less magnetic influence
  • Low-friction rotation and linear guides for hand movements
  • Products in compliance with norms and regulations
  • Solutions for greater load-carrying capacity
  • Motion with soft start-and-stop functionality

Return to imaging solutions

Return to imaging applications



SKF logo