Precision rail guides

SKF precision rail guides deliver almost frictionless movement for linear positioning. Non-recirculating ball and roller guides offer extremely smooth operation, while the low-friction, low-noise running guide ensures precise manual or motorized positioning.
Technical features
- Modular range concept
- Wide range of cages and rolling elements
- Available with anti-cage-creep solution
- Various sizes and materials
- Very high precision
Functional benefits
- High rigidity and accuracy
- High load-carrying capacity
- Compact design-envelope
- Ultra-smooth motion
- Customized solution without use of plastic materials
Learn more about precision rail guides
Return to imaging applicationsOther imaging solutions
-
Ball bearings
Low friction E2 solutions. Robust and compact design. Leader in rolling bearings.
-
Ball screws
Low friction and noise. Robust and compact design. Market leader in roller screws.
-
Linear actuators
Silent operation. High offset load capacity. Robust and proven design. Virtually maintenance free.
-
Linear ball bearings
Compact design. Robust. Capacity to operate at high speeds with low friction.
-
Operating devices
Silent operation. High offset load capacity. Robust and proven design. Virtually maintenance free.
-
Profile rail guides
Standard product availability. Low friction. Robust and compact design. Easy to clean surface enabled by underside fixing.
-
Telescopic pillars
Silent operation. High offset load capacity. Robust and proven design. Virtually maintenance free.