Wayside lubrication systems

Available from SKF, Lincoln’s Railroad Lubrication System offers advanced technologies to evenly distribute grease, resulting in the most efficient solution in the market.

Lincoln’s railroad system features new patent pending bars with a brush and rubber guide tip. This technologically advanced design allows the bars to be placed low, virtually eliminating the chances of wheel strikes. The rubber tip guides the grease high on the rail flange where it is easily and efficiently picked up by the passing train. 

SKF logo