SKF ConRo reduces CO2 emissions related to steel production

  • Article
    SKF ConRo
    SKF ConRo

    2012 mai 08, 10:00 CEST

    SKF today announced that SKF ConRo roll line unit, a BeyondZero Portfolio product, reduces an estimated average of 1.5 tonnes CO2 per roll line per year. In a normal-sized continuous steel casting machine with 400 roll lines, this means an annual CO2 reduction of approximately 600 tonnes.


    “At SKF, we are dedicated to providing energy efficient solutions for the steel industry, which is one of the most energy intensive industries,” says Franco Cotti , Manager, SKF Focused Industries, Metal. “In addition to the energy savings, we have developed a unique concept for refurbishing the roll line units which reduces the negative environmental impact associated with metals manufacturing, as well as end-of-life disposal and recycling of roll line components.”


    SKF ConRo roll line units can increase reliability and productivity of continuous casting machines, and help customers reduce their negative environmental impact.


    Unlike conventional roll line units, ConRo rolls are re-lubrication free; this eliminates grease consumption, which translates to significant customer cost savings. Plus, the robust design of ConRo extends roll line unit service life by 25% or more. Together, customers can expect up to 50% lesser total operating cost per roll line unit.


    Gothenburg, 08 May 2012


    Aktiebolaget SKF



    For further information, please contact:

    PRESS: Nia Kihlström, Press Manager,
    tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:


    TECHNICAL PRESS: Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111, e-mail:


    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.


  • Image

Télécharger le dossier de presse

Dossier de presse (800 KB)

SKF logo