SKF solutions improve reliability of double clutch transmissions

Clutch support ACBB

2012 mai 16, 14:58 CET

SKF announces the SKF Double Clutch Bearing Set and clutch support angular contact ball bearing, specifically designed for double clutch transmissions. They are robust performing products that are able to resist very high temperature and loads, which improve transmission reliability, as well as achieving an extended lifetime in a compact package.


SKF software is used to rapidly optimize the design proposals for each customer application, and validation is made by simulation and rig-testing according to the expected operating conditions.


Double clutch transmissions deliver higher efficiency and reduce fuel consumption and CO2 emissions, compared to standard transmissions.


SKF Double Clutch Bearing Set

SKF Double Clutch Bearing Set is used to decouple the engine from the gearbox for gear changing. The two bearing units can be used in dry or wet clutch applications, and are very compact and lightweight, utilizing sheet metal stampings for the structural components.


The internal bearing geometry has been optimized to minimize contact pressure and to be able to carry the very high loads associated with double clutch transmissions. Selected materials have been used for the bearing cage, grease and seals (for dry clutches), to withstand the increased temperatures in such transmissions.


The design includes self alignment and radial guiding of the bearings plus support possibilities for actuation by mechanical fork contact or hydraulic piston.



SKF clutch support bearing

This angular contact ball bearing guides and locates the clutch driving plate as it transfers loads from the engine to the gearbox. Designed to carry very high axial loads coming from the two clutches, it is greased and sealed for life with selected materials to withstand even higher temperatures than the double clutch bearing set; up to 240°C.


Gothenburg, 16, May 2012


Aktiebolaget SKF




For further information, please contact:

Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111,


Nia Kihlström, Press Manager,
tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:


SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.

Télécharger le dossier de presse

Dossier de presse (53.7 KB)

SKF logo