SKF launches new seal head unit for shock absorbers for off-road vehicles

  • Article

    2012 novembre 13, 10:00 CET

    New product will be shown at EICMA 2012 in Milan, 13-18 November


    SKF launches a new seals head unit, an integrated application for off-road vehicles, such as enduro and cross motorcycles, snowmobiles and quads. The new product increases vehicle performance and comfort for the its’ riders and makes maintenance easier for suspension specialists. The unit can operate in a wide temperature range (–40 °C to +150 °C), excluding contaminants and reducing friction and wear.


    The seal head unit consists of five pre-assembled components: an integrated monotube seal, a washer, a bushing, the seal head and a dirt scraper. The integrated monotube is itself an assembly of five pre-assembled components; an oil seal, a bumper, an O-ring and a back up ring to support the main lip under high pressure. Together with the unit, SKF offers the service kit to supply all necessary components for a simplified and efficient maintenance of the SKF seal head unit. The service kit includes the integrated monotube seal, the bushing and the dirt scraper.


    Because it is a single unit it can be mounted saving time compared to traditional multi-component solutions and the static seals integration into the monotube seal assures no air between those five integrated components, simplifying the process to purge air from the system.


    The new seal head unit has been developed and tested, both in SKF laboratory and on the field by leading OE shock absorber manufacturers.


    The dirt scraper is a new design for the application that provides low friction and excellent dirt exclusion.


    SKF will be present at EICMA 2012, 13-18 November in the stand Innteck, SKF’s distribution partner for two wheelers’ sealing solutions, to present this new technological solution. This latest innovation adds to the other two seals solutions that the company has launched on the market in the last three year; fork seals and wheel seal kit.


    Gothenburg, 13 november 2012


    Aktiebolaget SKF



    For further information, please contact:
    Nia Kihlström, SKF Group Communication, tel: +46 31-337 28 97,

    mobile: +46 706 67 28 97,


    Colin Roberts, SKF Group Communication, tel +31 30 6075608,

    mobile: +31 653 944 111,



    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.


  • Image

Télécharger le dossier de presse

Dossier de presse (1.8 MB)

SKF logo