SKF extends maintenance intervals with its new cylindrical roller bearing unit

  • Article

    2018 septembre 18, 09:00 CET

    SKF extends passenger train wheelset maintenance intervals with the launch of its new SKF Passenger bearing 1.7 Mkm Cylindrical Roller bearing Unit (CRU).

    Gothenburg, Sweden, 18 September 2018: Launched at this year's InnoTrans 2018 fair, the SKF Passenger bearing 1.7 Mkm CRU is a sealed and greased unit that has been developed to run 1.7 Mkm between maintenance intervals. The launch of the CRU version complements the SKF passenger bearing 1.7 Mkm range and offers rail operators even longer intervals between maintenance operations.

    With the introduction of SKF’s Passenger bearing 1.7 Mkm offerings (which also includes the earlier launched Tapered Bearing Unit (TBU) version) operators can achieve considerable efficiency gains, by aligning axlebox bearing maintenance with wheel maintenance. By enabling two maintenance operations to be performed in one stop, with fewer bearing replacements over the train lifetime, a significant reduction in overall costs can be achieved.

    Thanks to an improved labyrinth sealing system, coated outside diameter and bore and inclusion of bainitic heat treatment, the new CRU offers operators a robust solution that can achieve a maintenance interval of 1.7 Mkm. The labyrinth sealing system has been combined with a polymer spacer at the backing ring. This combination not only reduces fretting corrosion between the contact areas of the backing and inner rings, but also ensures that the unit’s high quality grease is retained and performance maintained.

    Ondrej Novotny, SKF Business Engineer comments: “To cope with increased competition railway operators need to constantly improve the life cycle cost of their fleets, without compromising service levels. Traditionally, wheels have been the most common bottleneck when it comes to maintenance intervals, but thanks to recent developments, they are now often outperforming bearings. However, with the introduction of the SKF Passenger bearing 1.7 Mkm CRU wheel maintenance intervals are matched, helping operators to combine the two, saving both time and money. By applying SKF’s industry insight, technology and specialist services, SKF is helping rail operators drive smarter, more efficient practices right across the maintenance lifecycle.”

    Available to purchase from September 2018, visitors to the InnoTrans fair (Berlin, 18th – 21st September) will also be able to learn more about the SKF Passenger bearing 1.7 Mkm CRU at SKF booth, 611, in Hall 22.


    Aktiebolaget SKF
            (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 64 18; +46 70 577 6418; sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Télécharger le dossier de presse

Dossier de presse (4.5 MB)

SKF logo