Support rollers without flange rings, without an inner ring

ImprimerExporter au format PDF
  • tous
    Diamètre extérieur:
    Exact :
     ≤ D ≤ 
    D =
    Diamètre sous rouleaux:
    Exact :
     ≤ Fw ≤ 
    Fw =
    Largeur:
    Exact :
     ≤ C ≤ 
    C =

For additional information about the meaning and limitations of the product data, refer to Support rollers and Principles of bearing selection and application.

SKF logo