Support rollers without flange rings, with an inner ring

ImprimerExporter au format PDF
  • tous
    tous
    Diamètre extérieur:
    Exact :
     ≤ D ≤ 
    D =
    Diamètre d'alésage:
    Exact :
     ≤ d ≤ 
    d =
    Largeur de la bague extérieure:
    Exact :
     ≤ C ≤ 
    C =
    Largeur de la bague intérieure:
    Exact :
     ≤ B ≤ 
    B =
Dimensions principalesCharges de baseLimite de fatigueCharges radiales maximalesDésignation
    dynamiquestatique dynamiquestatique 
DdCBCC0PuFrF0r 
mmkNkNkN 
          
80
40
19.8
20
23.8
39
4.7
34.5
49
STO 40
19
6
11.8
12
4
3.6
0.425
2.5
3.6
NA 22/6.2RSX
19
6
9.8
10
3.7
4.5
0.5
4.2
6.1
STO 6 XTN
40
17
15.8
16
9.5
13.2
1.6
15.3
22
NA 2203.2RSX
90
50
19.8
20
26
45.5
5.7
34.5
50
STO 50 X
35
15
11.8
12
9.1
10.6
1.2
7.1
10
STO 15 X
85
45
19.8
20
25.1
43
5.3
34.5
50
STO 45
47
20
15.8
16
16.1
21.2
2.5
18.6
26.5
STO 20 X
40
17
15.8
16
9.5
13.2
1.6
15.3
22
NA 2203.2RS
62
30
19.8
20
22.9
34.5
4.2
23.6
33.5
STO 30 X
35
15
13.8
14
7.4
9.3
1.1
9.5
13.7
NA 2202.2RSX
90
50
22.7
23
28.1
43
5.3
34.5
50
NA 2210.2RSX
19
6
9.8
10
3.7
4.5
0.5
4.2
6.1
STO 6 TN
90
50
19.8
20
26
45.5
5.7
34.5
50
STO 50
24
8
11.8
12
4.6
4.5
0.54
5.3
7.5
NA 22/8.2RS
32
12
11.8
12
8.8
9.8
1.1
8.3
12
STO 12 X
80
40
22.7
23
27.5
40.5
5
35.5
51
NA 2208.2RS
52
25
17.8
18
16.8
20
2.4
17.3
24.5
NA 2205.2RSX
40
17
15.8
16
14.2
17.6
2
12
17.3
STO 17
24
8
9.8
10
4.1
5.4
0.6
7.5
10.8
STO 8 XTN
72
35
22.7
23
22.4
35.5
4.3
38
54
NA 2207.2RS
30
10
11.8
12
8.2
8.8
1
8.5
12.2
STO 10 X
35
15
11.8
12
9.1
10.6
1.2
7.1
10
STO 15
52
25
17.8
18
16.8
20
2.4
17.3
24.5
NA 2205.2RS
19
6
11.8
12
4
3.6
0.425
2.5
3.6
NA 22/6.2RS
30
10
11.8
12
8.2
8.8
1
8.5
12.2
STO 10
32
12
11.8
12
8.8
9.8
1.1
8.3
12
STO 12
80
40
19.8
20
23.8
39
4.7
34.5
49
STO 40 X
47
20
17.8
18
16.1
18
2.1
17.6
25.5
NA 2204.2RS
62
30
19.8
20
17.9
25.5
3
28.5
40.5
NA 2206.2RS
47
20
15.8
16
16.1
21.2
2.5
18.6
26.5
STO 20
85
45
19.8
20
25.1
43
5.3
34.5
50
STO 45 X
52
25
15.8
16
16.5
22.8
2.7
18
26
STO 25
30
10
13.8
14
6.6
7.5
0.88
12
17.3
NA 2200.2RSX
72
35
19.8
20
24.6
39
4.8
36
51
STO 35 X
62
30
19.8
20
17.9
25.5
3
28.5
40.5
NA 2206.2RSX
90
50
22.7
23
28.1
43
5.3
34.5
50
NA 2210.2RS
35
15
13.8
14
7.4
9.3
1.1
9.5
13.7
NA 2202.2RS
32
12
13.8
14
7
8.5
1
11.6
16.6
NA 2201.2RSX
30
10
13.8
14
6.6
7.5
0.88
12
17.3
NA 2200.2RS
72
35
22.7
23
22.4
35.5
4.3
38
54
NA 2207.2RSX
52
25
15.8
16
16.5
22.8
2.7
18
26
STO 25 X
32
12
13.8
14
7
8.5
1
11.6
16.6
NA 2201.2RS
62
30
19.8
20
22.9
34.5
4.2
23.6
33.5
STO 30
47
20
17.8
18
16.1
18
2.1
17.6
25.5
NA 2204.2RSX
72
35
19.8
20
24.6
39
4.8
36
51
STO 35
40
17
15.8
16
14.2
17.6
2
12
17.3
STO 17 X
80
40
22.7
23
27.5
40.5
5
35.5
51
NA 2208.2RSX
24
8
9.8
10
4.1
5.4
0.6
7.5
10.8
STO 8 TN
24
8
11.8
12
4.6
4.5
0.54
5.3
7.5
NA 22/8.2RSX

For additional information about the meaning and limitations of the product data, refer to Support rollers and Principles of bearing selection and application.

SKF logo