Analysis and Reporting Manager 2.0

This software is for the stand alone Analysis and Reporting Manager v2.0 (CMSW 7311-SL). This product is also included in the SKF @ptitude Analyst 2013 software (CMSW 7300).

Analysis and Reporting Manager v2.0 delivers the following features, enhancements and essential maintenance releases:
  • Cepstrum Analysis
  • Enveloping (gE) Analysis
  • Online SKF bearing database access from within the application
  • Word documents created from balance data can display both the table and polar plots
  • Balance reports now include balance tables as shown in the SKF Microlog Analyzer
  • Expanded language support including English, French, German, Portuguese, Spanish, Swedish, Simplified Chinese, Russian and Finnish

Note: If running Analysis and Reporting Manager in Windows 7 operating system, you must install Windows Mobile Device Center 6.1.

  1. Download the software file from the Download files section in the right column of this page ("Analysis and Reporting Manager 2.0").
  2. A password is required to access the software. Click here to fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at CSG-USA@skf.com.

Note: Your default email program will be used to submit the password request form. If your email program does not launch successfully when you submit the form from the link above, please email CSG-USA@skf.com the information below to receive the password.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • Analysis and Reporting Manager serial number

If you are unable to use this online service to download the software file, please contact SKF Technical Support at 1-800-523-7524.

Download and installation instructions

  1. Exit all Analysis and Reporting Manager applications and perform necessary data backup procedures.
  2. Save the software file located in the Download files section in the right column of this page ("Analysis and Reporting Manager 2.0").
  3. Open the saved .zip file and run the installation program by double-clicking the ARM-Setup-x86.exe file.
  4. Follow the installation wizard prompts to complete the installation.
  5. Additional installation instructions will be displayed during installation; read the Installation Manual for more information. 

Note: For using the SKF Microlog Analyzer, download the USB device driver located in the Download files section in the right column of this page ("USB device driver").

SKF logo