SKF @ptitude Analyst 2013 Edition (version 8.0)

SKF @ptitude Analyst 2013 Edition (version 8.0) delivers the following features, enhancements and essential maintenance releases:
  • Further improvements to the product installation.
  • Thin Client Transfer enhancements designed to improve usability and performance with the SKF Microlog Analyzer communications
  • Improved performance of the Event Log
  • SKF Microlog Inspector Photo Upload
  • Improved performance for displaying measurements in the Hierarchy
New for the SKF @ptitude Analyst CMSW 7400 product:
  • SKF Multilog IMx-M support
  • Support for SKF Multilog IMx-M firmware 2.0
  • SKF Multilog IMx MODBUS configuration through the SKF @ptitude Analyst software for Master or Slave configurations on the SKF Multilog IMx-S and IMx-T models
  • Reporting of the actual Bias Output Voltage (BoV) from the SKF Multilog IMx devices when the value is outside of the valid range
  • Order Track for SKF envelope data collection from SKF Multilog IMx devices
  • Information from the SKF Multilog IMx-M protection board will now be reported in the software
  • Improved live data performance from SKF Multilog IMx devices
  • Simple transient configuration for SKF Multilog IMx devices
  • Improved transient data collection for SKF Multilog IMx devices
  • Improved transient classification to automatically detect the complete run up, coast down and transient events reported from the SKF Multilog IMx devices
Analysis and Reporting Manager version 2.0 will now be included in CMSW 7400 as in prior versions. New in this release, Analysis and Reporting Manager v2.0 will also be included with the SKF @ptitude Analyst for SKF Microlog Analyzer (CMSW 7300) product owners. This product will also be sold as a stand-alone software application using part number CMSW 7311-SL.

Please contact your local SKF representative for detailed information on the items above.

Download and installation instructions

  1. A license key is required to access the software. Click here to fill out and submit the password request form. SKF Customer Service will then email you the license key. If you do not receive the license key, please contact Customer Service at CSG-USA@skf.com.
  2. Select and download the localized version of the SKF @ptitude Analyst 2013 v8.0 Installation Manual by clicking the link for the correct language:
    English, Spanish, German, Chinese, French, Portuguese, Russian, Swedish
  3. Download the appropriate software from the table below.
  4. Uninstall the prior version of the SKF @ptitude Analyst software from Windows Control Panel.
  5. Run the installation program by either inserting a burned DVD, or by double-clicking the Autorun.exe file that you downloaded.
  6. Follow instructions to connect the database files.
  7. Restart services.
  8. Once the software installs, enter the license key provided by Customer Service by selecting Windows Start > SKF @ptitude Monitoring Suite > Admin Tools > License Key Manager.

Note: The steps above are only a brief summary of the installation steps. Please carefully follow the Installation Manual for complete instructions.


Note:
Your default email program will be used to submit the customer information form. If your email program does not launch successfully when you submit the form from the link above, please email CSG-USA@skf.com the information below so that we may update your equipment records.

  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF @ptitude Analyst Suite serial number

Software downloads

SKF @ptitude Suite 2013 v8.0, Complete DVD Application

This link downloads a self-extracting, compressed ISO image of the installation DVD. Once unzipped, you may burn the ISO image onto a DVD using DVD burning software compatible with ISO images. Or, you may use an ISO disk utility to run the ISO image file from your PC's hard drive. The ISO mounting software is not included in this download.

This download includes SKF @ptitude Analyst 8.0, SKF @ptitude Decision Support 3.2 and Analysis and Reporting Manager 2.0 along with all supporting files, demo database and all prerequisite applications. If you do not require the entire image of the DVD, please select one of the applications listed below.

Note: Due to the size of this download, SKF recommends only using this if the entire product is require and if you are connected to broadband internet service.
Download  (1.75 GB)
SKF @ptitude Analyst 2013 v8.0, x86 - 32 bit Application

This download includes only the setup files to update the application. If you need the prerequisite files, please download the complete DVD application above.
Download  (200 MB)
SKF @ptitude Analyst 2013 v8.0, x64 - 64 bit Application

This download includes only the setup files to update the application. If you need the prerequisite files, please download the complete DVD application above.
Download  (200 MB)
Thin Client Transfer v8.0

This download includes only the setup files to update the Thin Client Transfer application.
Download  (25 MB)

SKF logo