Skip to main content

TLC

Benefits

  • Compact design
  • Rigid and stable
  • Plug and play
  • Silent

Features

  • Push or pull load
  • Low noise level
  • Robust
  • Medically compliant with IEC 60601-1
The TLC series is a compact, fast and powerful range of lifting columns with AC motors for compression and tension loads up to 4 000 N. They are ideal for medical, industrial and workplace applications and can lift off-centre loads without bending thanks to their rigid aluminium profiles and precision sliding cushions. Its unique and efficient gear technology provides high compressive strength and low noise performance.
      Push load

      4 000 N

      Pull load

      4 000 N

      Max stroke (mm)

      100 to 700 mm

      Voltage
      120
      230 V AC
      Operating temperature

      +10 to +40 °C

      Type of protection

      IP 20 or 30

      Max. linear speed no load (mm/s)

      up to 11 mm/s

      Duty cycle (%)

      10

      Retracted lenght (min)
      S+185 mm
      Dynamic offset load

      Up to 2 100 Nm

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-07010/2-EN-November 2021 TLC
      TC-08010-EN-March 2020 TLC operating manual
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy