Krown product - corrosion protection

Protection you can trust

Krown
Heavy duty trucks endure rugged operating conditions. Operators and maintenance staff need fast, easy solutions to protect vehicles from road debris, salt and rust.

SKF now offers Krown Corrosion Inhibitor, Fast Acting Penetrant, Salt Eliminator and Chain Lubricant.  Each product is available in 1 gallon, 5 gallon and 55 gallon drums, as well as in an easy-to-apply aerosol container. Additionally, a point of purchase display offers a visually appealing way to display the product offering. It holds 48 aerosol product containers, 12 each of the Corrosion Inhibitor, Fast Acting Penetrant, Salt Eliminator and Chain Lubricant.

In addition to the rust protection products, SKF offers Krown Heavy Duty Pressure Wash, Alumabrite, Power Klean, and Known Wash to wash and clean the body, engine and undercarriage of heavy duty vehicles.  Additionally, SKF offers cleaning tools including foam guns, spray rods, pumps, spray guns, drop-in fluid pumps, rubber water lines and small and large portable cleaning systems. Cleaning tools can be purchased individually or as a set.

For more information, product numbers and ordering details, access the literature below or contact your local SKF sales representative.
SKF logo