Basic condition monitoring products

Essential for maximum bearing service life and optimum machine performance

To help ensure long bearing service life, it is important to determine the condition of machinery and bearings while in operation. Good predictive maintenance will help reduce machine downtime and decrease overall maintenance costs.

To help you achieve this goal, SKF has developed a wide range of instruments for analyzing the critical environmental conditions that have an impact on bearing and machine performance.
The following condition monitoring products are the essential monitoring tools that no industrial manufacturing plant should be without:






Electrical discharge currents

SKF logo