Skip to main content

BCU

Benefits

  • Compact central system
  • Overload safety switch
  • Medically approved, in accordance with IEC 60601-1
  • Easy plug-and-play system that reduces time-to-market

Features

  • 3 motor output (DIN8)
  • General current limiter (Max 10A) and protection against one-off faults
  • Extended service life > 100 000 cycles
  • Small housing with a flat surface
A compact controller for up to 3 actuators. The parameters of the motor outputs can be set individually. The BCU control unit from Ewellix is fail-safe and medically approved.
      Input voltage

      120-230 V AC

      Actuator ports

      3

      Output voltage

      24 V DC

      Operating device ports

      1

      Duty cycle intermittent

      1 min. / 9 min.

      IP protection

      X4

      Approvals

      EN 60601-1 / UL 60601-1

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06008/4-EN-September 2022 Control units
      TC-08025-2-EN-April 2022 BCU operating manual
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy