Skip to main content

CASM-100

Benefits

  • Suitable for a wide range of applications with different power requirements and operating life
  • Long service life despite very high loads
  • Accurate positioning (based on motor feedback system)
  • High level of flexibility in the mounting cylinders, in place of hydraulic ones

Features

  • Standardised and highly adaptable interfaces, with roller screws or ball screws
  • Parallel gearboxes with gear wheels and manual controls, wide range of accessories
  • High level of accuracy and repeatability
  • Standard range, up to 2 metres
Ewellix developed an innovative modular electric cylinder platform to address most of the applications in the automation and heavy machinery industries, mainly replacing hydraulic solutions. In this new design, the modularity has been extended to the base component level. Within each module, the customer can select the components inside to build a custom-like solution as standard with the best performance/cost ratio.
To meet any space and performance requirements, Ewellix provides inline and parallel gearboxes as well as AC and Servomotors. Its modular concept enables easy connection to any preferred motor and control system, reducing design and programming costs considerably.

Case studies:

      Max stroke (mm)

      2 000

      Operating temperature

      -10 to +40 °C

      Type of protection

      IP 54

      Max. linear speed no load (mm/s)

      890

      Max. dynamic axial force (kN)

      82

      Dynamic load capacity (kN)

      106

      Screw type / Diameter Lead (mm)

      Ball screws or roller screws, 32x10, 40x10, 40x20, 30x10

      Motor type

      Servo motor, AC motor

      Duty cycle (%)

      100

      The CAD model provided here may be different from your actual delivery condition. If needed, please contact us before completing your design.
      IL-05001/7-EN-February 2023 High performance actuator
      IL-07016/7-EN-March 2023 Electric cylinders CASM-100
      IL-07035-EN-May 2023 e-MOVEKIT
      TC-08001/7-EN-April 2024 CASM-100 operating manual
      TC-08053-1-EN-April 2024 Quick start guide - CASM 100
      TC-08056-EN-March 2024 e-MOVEKIT manual
      EL-04018-EN-March 2023 Why Ewellix-CASM
      EL-04019-EN-May 2023-Power density solution
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02006-EN-January 2023-Full electric transition
      EL-03009/3-EN-November 2023 Solution for mobile machinery
      EL-03012/1-EN-September 2022 Linear technology for flexible assembly lines
      EL-03013-EN-July 2022 Solutions for Aerial Work Platform
      EL-03014/1-EN-September 2022 Solutions for material handling
      EL-03015-EN -October 2022 Solution for compact construction equipment
      EL-03017-EN-November 2022-Solutions for agricultural machinery
      EL-03020-EN -May 2023-Solution for commercial and municipal vehicles
      EL-03022-EN-Solution for plastic and rubber
      EL-03023-EN-November 2023-Solution for food and beverage

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy