Skip to main content

CAT, CAR & CAP series linear actuators

Benefits

  • Reliable and robust industrial actuator
  • Easy integration thanks to modularity
  • Suitable for various applications
  • Virtually maintenance-free

Features

  • Absolute or incremental position feedback and limit switch (optional)
  • Highly efficient and lifetime lubricated
  • Right- and left-handed version
  • Robust and compact construction, corrosion resistant

The modular CAT/CAR/CAP concept simplifies the replacement of critical components such as motors, gearboxes, spindles, fasteners, etc. Custom linear actuators can be easily and cost-effectively assembled from standard components. The CAT series is flexible and suitable for countless applications and its voltage can be up to 400, as the 400v ac linear actuator.
Explore the electric linear actuators by Ewellix, expertly engineered for different industrial applications, ensuring enhanced efficiency, precision, and reliability in your operations.

Please contact us for more information about our 400v ac linear actuators product range!

Dynamic Load Speed Max stroke length Voltage
CAT 33 up to 3 000 N up to 52 mm/s 400 mm DC : 12 or 24 V DC or AC : 120 or 230 or 400 V AC
CAP 43A up to 3 000 N up to 52 mm/s 400 mm DC : 24 V DC
CAT 32B up to 4 000 N up to 52 mm/s 700 mm DC : 12 or 24 V DC or AC : 120 or 230 or 400 V AC
CAP 43B up to 4 000 N up to 65 mm/s 700 mm DC : 24 V DC
CAT 33H up to 1 200 N up to 193 mm/s 400 mm DC : 12 or 24 V DC or AC : 120 or 230 or 400 V AC
CAR 22 up to 1 500 N up to 30 mm/s 300 mm DC : 12 or 24 V DC
CAP 32 up to 3 500 N up to 30 mm/s 700 mm DC : 12 or 24 V DC or AC : 120 or 230 V AC
CAR 40 up to 6 000 N up to 60 mm/s 700 mm DC : 24 V DC or AC : 120 or 230 V AC

Product overview

CAT 33, CAP 43A

  • Max load up to 3 kN
  • Max speed up to 52 mm/s
  • Voltage: 12 or 24 V DC, 120, 230 or 400 V AC
  • Modular range for easy integration
Read more

CAT 32B, CAP 43B

  • Max load up to 4 kN
  • Max speed up to 65 mm/s
  • Voltage: 12 or 24 V DC, 120, 230 or 400 V AC
  • Modular range for easy integration
Read more

CAT 33H

  • Max load up to 1,2 kN
  • Max speed up to 193 mm/s
  • Voltage: 12 or 24 V DC, 120, 230 or 400 V AC
  • Modular range for easy integration
Read more

CAR 22

  • Max load up to 1,5 kN
  • Max speed up to 20 mm/s
  • Voltage: 12 or 24 V DC
  • Modular range for easy integration
Read more

CAP 32

  • Max load up to 3,5 kN
  • Max speed up to 60 mm/s
  • Voltage: 12 or 24 V DC, 120 or 230 V AC
  • Modular range for easy integration
Read more

CAR 40

  • Max load up to 6 kN
  • Max speed up to 60 mm/s
  • Voltage: 12 or 24 V DC, 120 or 230 V AC
  • Modular range for easy integration
Read more