SKF self-aligning fan shaft solution

Optimize performance for high-speed, light-load applications

SKF self-aligning bearing system
Developed for industrial fans running above roller bearings reference speeds, the SKF self-aligning fan shaft solution consists of two self-aligning ball bearings. Ideal for high-speed, light-load applications, this solution absorbs axial displacement without creating internal forces in the bearing. Resulting benefits include: 
  • Reduced vibration and noise levels
  • Lower operating temperatures
  • Reduced energy consumption
  • Extended relubrication intervals
  • Reduced maintenance costs
SKF logo