Pilot bearings

Pilot bearings sit between engine and clutch. During launch and with the extremely short shifting times of an automated racing gearbox this bearing can be exposed to very high speed gradients. This places special requirements on the bearing and its lubricant. The correct choice of bearing design, grease and even coating can be critical to having a robust solution at this location.
SKF logo